??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23030.0061 T-Bolt
HELP_VARIABLE
Company
Halder
Description
EH 23030. - T-Bolts, DIN 787
Bill of material
23030.0061 T-Bolt
BESTNR
Ref. No.
23030.0061
AUS
Version
Quality 10.9
D1
Thread
M6
N
T-slot size
6 mm
L
25 mm
A
5.6 mm
B
15 mm
E
10 mm
K
4 mm
G
Weight
8 g
Embedded user actions